Scheduled Maintenance Attention : Several of our website applications will be unavailable from Friday 05/03 08:30 PM EST through Sunday 05/05 08:30 AM EST due to Scheduled Maintenance as we work to improve performance. Thank you for your patience.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Ferrite Switch Networks

Ferrite Switch Networks

We excel at producing the most efficient solutions to provide flexibility for the lifetime of a satellite.

Commercial communication satellite operators face a difficult challenge. In the rapidly evolving global telecommunications industry, entire market segments can emerge, thrive, change and disappear during the 15-year on-orbit lifetime of a modern communication satellite.

To address these changing needs, it is desirable to have a communications payload that can reconfigure its antenna beam patterns after the spacecraft is placed on orbit. This capability has the added benefit of allowing satellite operators to use a single satellite design for multiple orbit slots, simplifying sparing and reducing the operator’s overall satellite acquisition cost.

This on-orbit flexibility, however, must be achieved within the stringent constraints of size, mass, cost, power consumption, reliability and technical risk. Ferrite switch networks, which Honeywell excels at producing, are the most efficient way to provide this capability.

The benefits of Honeywell ferrite switches include:

  • Reliable Solid State Technology
  • Fast Switching / No moving parts
  • Hot Switching / Switching with RF power present
  • Latching / No holding current
  • Low Power Consumption

Honeywell Ferrite switches have lead the way for satellite applications in:

  • Beam Hopping Networks
  • Tx / Rx switches (Duplexers)
  • Switch Matrices
  • Radiometer Calibration
  • Autotrack Modulators
  • Rx Protectors
  • Beam Hopping

Flexibility to adapt service to the different traffic demands is a key requirement to maximize payload utilization and therefore commercial competitiveness. Among possible flexible payload and system architectures, beam hopping solutions provide a high level of flexibility in accommodating non-uniform and time–variant traffic.

Beam-hopped single feed per beam (SFPB) antenna designs using ferrite switches provide highly power efficient solutions with high levels of flexibility while avoiding the complexity/cost of array antennas (DRA). Ferrite switch networks, which Honeywell excels at producing, are the most efficient way to provide this capability.

*Coax and Waveguide (WG) switches

Datasheet  (3)
Datasheet  (3)
Size
Ferrite Switch Beam Hopper
Size
0.21MB
Download File Multiple Download been Selected
Ferrite Based RF Switching
Size
1.11MB
Download File Multiple Download been Selected
Ku Band Ferrite Duplexer
Size
0.46MB
Download File Multiple Download been Selected

Contact Us

Please fill out the form to speak to one of our technical sales managers.

Related Products